RNSEM-3P-RNS805-RU-BB

RNSEM-3P-RNS805-RU-BB

From: RANsemi
Order now

Overview

The RANsemi RNS805 Radio Unit (RU) baseband board is a flexible 4G/5G RU board designed to support customers' Open RAN RU platforms, specifically for small cell base stations. Available in five different RF SKUs, it is optimized for over 30 frequency bands in the sub-6GHz frequency range, with a maximum instantaneous bandwidth (IBW) of 300MHz, and support for both TDD and FDD modes. RANsemi's baseband board also features TI's AFE7769D RF transceiver, which integrates digital pre-distortion (DPD) and crest factor reduction (CFR) into the RFIC. The product brief and other hardware details are available on RANsemi's website to facilitate customer designs.

Features
  • RANsemi RNS-805 SoC + TI AFE7769D 4T4R2F RFIC with DPD and CFR
  • 3GPP compliant for 5G NR & 4G LTE
  • Configured for a total of 37 frequency bands between 600MHz and 6GHz
  • Cat A Split 7.2 O-RU support
  • Pre-configured to work with a Linux operating system
  • 4Gb 16-bit interface LPDDR4 SDRAM
  • Optional 10GE interface supporting Type 3 Power over Ethernet (PoE)
RF transceivers
AFE7728D — Dual-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz AFE7768D — Four-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz AFE7769D — Quad-channel RF transceiver with dual feedback paths and integrated CFR/DPD
Download View video with transcript Video
Photos courtesy of RANsemi

Order & start development

Evaluation board

RNS805-RU-BB — RNS805 Radio Unit Baseband Board

Supported products & hardware

RNS805-RU-BB — RNS805 Radio Unit Baseband Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact RANsemi.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.