Limited quantities
RES60EVM is a prototype evaluation module and is available in limited quantities.
The RES60 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the RES60 device. The EVM is configured as resistor divider followed by an operational amplifier buffer. The EVM operates on a split-supply from ±0.9V to ±2.75V. The default configuration of the EVM uses a resistor divider of 500:1.
RES60EVM is a prototype evaluation module and is available in limited quantities.
| Type | Title | Date | ||
|---|---|---|---|---|
| * | EVM User's guide | RES60 Evaluation Module User's Guide (Rev. A) | PDF | HTML | Sep 5, 2024 |
| Certificate | RES60EVM EU Declaration of Conformity (DoC) | Sep 10, 2024 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.