REG710EVM-33

Evaluation Module For Buck-Boost Charge Pump REG710

REG710EVM-33

Order now

Overview

The REG710EVM-33 is an evaluation tool for the 30mA buck-boost charge pump in SOT23-5 package. With an input voltage in the range of 1.8V to 5.5V, it delivers a regulated output voltage of 3.3V with up to 30mA of output current.

Specifications:

  • Input Voltage: 1.8V to 5.5V
  • Ouput Voltage: 3.3V +/- 6%
  • Output Current: up to 30mA
  • Enable Input

Features

The REG710EVM-33 can also be used to evaluate the other devices of the REG710 family. The only change that is required is to replace the REG710-3.3 with the appropriate device. There is also an EVM for the REG710-5 available. The REG710-2.5, REG710-2.7, REG710-3 and REG710-3.3 work from an input voltage in the range of 1.8V to 5.5V. The REG710-5 works from an input voltage in the range of 2.7V to 5.5V

AC/DC & DC/DC converters (integrated FET)
REG710-25 30-mA Switched-Cap DC-DC Converter with fixed 2.5-V Output REG710-27 30-mA Switched-Cap DC-DC Converter with fixed 2.7-V Output REG710-3 30-mA Switched-Cap DC-DC Converter with fixed 3-V Output REG710-33 30-mA Switched-Cap DC-DC Converter with fixed 3.3-V Output REG710-5 30-mA Switched-Cap DC-DC Converter with fixed 5-V Output
Download View video with transcript Video

Order & start development

Evaluation board

REG710EVM-33 — Evaluation Module For Buck-Boost Charge Pump REG710

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

REG710EVM-33 Evaluation Module For Buck-Boost Charge Pump REG710

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Evaluation Module (EVM) for Buck-Boost Charge Pump REG710 - User's Guide Nov 14, 2001
Certificate REG710EVM-33 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.