PUREPATH-WL-CFG

PurePath™ Wireless configurator

PUREPATH-WL-CFG

Downloads

Overview

CC85XX devices are delivered unprogrammed from TI and need to be programmed with firmware to run in a customer application. Different firmware is needed depending parameters such as network and application role (audio transmitter, audio receiver etc), how audio is streamed, and application circuit design.

PurePath Wireless Configurator (PPWC) is a graphical PC tool used with CC85XX devices, and no extra 3rd party tool is needed. PPWC works on precompiled image files. Based on input from the user, PPWC will patch these to generate a downloadable firmware image. The designer will then be able to program the CC85XX device directly from PPWC through the CC Debugger tool (included in CC85XXDK) or output it to an Intel HEX-file (for production programming).

Firmware 1.0.3 and later firmware versions are not compatible with firmware version 1.0.2 and earlier. Firmware 1.0.3 introduces improved RF packet integrity checking, which improves the robustness of the PurePath Wireless platform significantly. Refer to the PurePath Wireless Configurator change log for further details. Contact TI support for access to older firmware.

Device options in PurePath Wireless Configurator:

Network and application role

Operation (autonomous or host controlled)

Audio interface:

  • External audio device (e.g. TLV320AIC3101 audio codec)
  • External audio interface clock and data format

Audio streaming:

  • Mapping between channels on the local audio interface (connected to the external audio device) and the audio streams transferred over the PurePath Wireless network
  • Audio streaming format for each individual audio stream
  • Sample rates and audio latency

Audio device customization:

  • For the selected external audio device, if configured by I2C: Custom configuration of register settings

Volume control:

  • Routing of volume control information
  • Volume control buttons
  • Minimum and maximum volume

Device identification:

  • Manufacturer and product identification

Radio:

  • Network status LED (blink patterns)
  • Network pairing options (button or fixed), including filtering on manufacturer and product ID

Power management:

  • Power toggle button
  • Timeout constants

IO mapping:

  • Mapping of IO functions (e.g. network pairing button) to IO pins (e.g. GIO3)

Download View video with transcript Video

Downloads

Application software & framework

PUREPATH-WL-CFG PurePath™ Wireless configurator

lock = Requires export approval (1 minute)
Supported products & hardware

PUREPATH-WL-CFG PurePath™ Wireless configurator

close
Latest version
Version: null
Release date: Aug 23, 2024

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
PUREPATH-WL-CMD PurePath™ Wireless commander

Reference designs

REFERENCE DESIGN
CC85XXDK-HEADSET-RD PurePath Wireless Headset Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos