PMP9779

Output Short-Circuit Protection Reference Design for the TPS61088 Boost Converter

PMP9779

Design files

Overview

This reference design delivers an output short-circuit protection solution for the TPS61088 boost converter. This feature is realized by an over current protection (OCP) circuit. When the output is shorted to ground or the load current is higher than a certain value, the OCP circuit will disconnect the TPS61088 from the load. This solution only requires an additional low-cost comparator, a sense resistor, and a small sized N-MOSFET. With this small amount of additional circuitry, the TPS61088 is protected from being damaged in the output short circuit and over load conditions.

Features
  • 2.7V to 4.2V input voltage range
  • 5V/3A, 9V/2A and 12V/1.5A output capability
  • Output short circuit and over load protection
  • True disconnection between input and output during shut down
  • Ideal for power bank, blue-tooth speaker application, etc.
Output voltage options PMP9779.1
Vin (Min) (V) 3.6
Vin (Max) (V) 4.4
Vout (Nom) (V) 9
Iout (Max) (A) 2
Output Power (W) 18
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBU0.PDF (939 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRN67.PDF (153 KB)

Detailed overview of design layout for component placement

TIDRN66.PDF (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN69.ZIP (381 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCI9.ZIP (495 KB)

Design file that contains information on physical board layer of design PCB

TIDRN68.PDF (548 KB)

PCB layer plot file used for generating PCB design layout

TIDRN65.PDF (255 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TL331High Voltage Single Differential Comparator

Data sheet: PDF | HTML
MOSFETs

CSD16323Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
DC/DC converters

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Output Short-Circuit Protection for the TPS61088 Boost Converter Design Guide May 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos