PMP9778

Low Radiated EMI Boost Converter Reference Designs with TPS61088

PMP9778

Design files

Overview

This reference design delivers a low radiated EMI solution with boost converter TPS61088. By minimizing the high di/dt critical path area, using an integrated ground plane next to the topside signal layer, placing an appropriate RC snubber at the SW node, this reference design can get more than 6dB margin in the EN55022 and CISPR22 class B radiation test. The output power capability of this reference design is 18W. The whole solution size is only 4.6cm².

Features
  • 2.7V to 4.2V input voltage range
  • 5V/3A, 9V/2A and 12V/1.5A output capability
  • More than 6dB margin in EN55022 and CISPR22 class B radiation test
  • Small solution size
  • Fit for power bank, blue-tooth speaker application, etc.
Output voltage options PMP9778.1
Vin (Min) (V) 3
Vin (Max) (V) 4.4
Vout (Nom) (V) 9
Iout (Max) (A) 2
Output Power (W) 18
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBT9A.PDF (1246 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMP5.PDF (72 KB)

Detailed overview of design layout for component placement

TIDRMP4.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMP7.ZIP (316 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCE6.ZIP (434 KB)

Design file that contains information on physical board layer of design PCB

TIDRMP6.PDF (371 KB)

PCB layer plot file used for generating PCB design layout

TIDRMP3.PDF (184 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Low Radiated EMI Boost Converter Reference Design With TPS61088 (Rev. A) Nov 4, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos