PMP9772

Low Input Voltage High Current Boost Converter Reference Design with TPS61088

PMP9772

Design files

Overview

This reference design delivers a very low input voltage high current boost application with a combination of the TPS61088 and the TLV61220. The TLV61220 is a low-input voltage boost converter. Its minimum input voltage is 0.7V. Setting the TLV61220’s output voltage to 5.5V to supply the TPS61088’s VIN pin can make the TPS61088 also fit for the low input voltage application.

Features
  • Low input voltage
  • Large input current
  • Small size
  • Cost-effective
Output voltage options PMP9772.1
Vin (Min) (V) .9
Vin (Max) (V) 2.7
Vout (Nom) (V) 3.3
Iout (Max) (A) 2
Output Power (W) 6.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU880.PDF (735 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFL6.PDF (123 KB)

Detailed overview of design layout for component placement

TIDRFL5.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFL8.ZIP (4382 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAJ6.ZIP (1224 KB)

Design file that contains information on physical board layer of design PCB

TIDRFL7.PDF (788 KB)

PCB layer plot file used for generating PCB design layout

TIDRFL4.PDF (271 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TLV612200.7V Low Input Voltage Step-Up Converter with 5uA Iq

Data sheet: PDF | HTML
DC/DC converters

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report Low-Input Voltage High-Current Boost Converter With TPS61088 Design Guide Apr 1, 2015
Technical article When discharging a super capacitor, drain it all the way! PDF | HTML Sep 17, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos