PMP9762

Efficient, Step-down, High-power LED Driver with Strobe and Synchronization for Fire Alarms

PMP9762

Design files

Overview

This reference design demonstrates an efficient, step-down, high-power LED driver with strobe and synchronization for fire alarms. A 3-A LED is driven from a common, quasi-regulated 12-V input bus at over 85% efficiency. The circuit supports a clock input for the strobe function which allows synchronization of multiple LED drivers to a common clock source.

Features
  • LED current of up to 3 A
  • 4.5-V to 17-V input voltage range
  • Synchronizable to an external clock signal
  • Supports PWM and/or analog dimming, including strobe
  • Over 85% efficiency
  • Tested hardware with a test report and all design files
Output voltage options PMP9762.1
Vin (Min) (V) 4.5
Vin (Max) (V) 17
Vout (Nom) (V) 3.5
Iout (Max) (A) 3
Output Power (W) 10.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRD07.PDF (25 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC919.ZIP (214 KB)

Design file that contains information on physical board layer of design PCB

TIDRD06.PDF (136 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Real-time clocks (RTCs) & timers

LMC555World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML
DC/DC converters

TPS621303-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note PMP9762 Test Results Feb 20, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.