PMP9759

PMP9759

Design files

Overview

This reference design details a power management circuit which is capable to source and sink current for driving a thermoelectric cooler (TEC) to control the temperature of sensitive devices, like laser diodes or sensors. It supports a small solution based on a completely integrated buck boost converter requiring only a few external components. With a simple high impedance analog voltage input to control the current flowing through the TEC it can be used as a power solution for a microcontroller based temperature control system.

Features
  • Source and sink current capability to drive a TEC
  • More than 1.5 A source current possible
  • High impedance analog control input
  • Less than 180 mm² required for the complete power solution
  • Simple design, small BOM
  • More than 90% efficiency over a wide operating range
Output voltage options PMP9759.1
Vin (Min) (V) 3
Vin (Max) (V) 3.6
Vout (Nom) (V) 5.5
Iout (Max) (A) 2
Output Power (W) 11
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRC96.PDF (21 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC829.ZIP (476 KB)

Design file that contains information on physical board layer of design PCB

TIDRC97.PDF (44 KB)

PCB layer plot file used for generating PCB design layout

TIDRC95.PDF (33 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS63020High Efficiency Single Inductor Buck-Boost Converter with 4A Switch

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Technical article Simple circuit drives TECs PDF | HTML Jul 13, 2015
Application note Low-power TEC driver Nov 18, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos