PMP9715

85 to 265VAC Input 12V@3A High Efficiency Adapator Reference Design

PMP9715

Design files

Overview

This reference design provides an isolated 12V/36W output from a universal AC input range with over 89% peak efficiency. The UCC24610 synchronous rectifier controller and CSD19531Q5A FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost. The UCC28740 flyback controller uses a combination of peak current modulation and frequency modulation to maintain excellent efficiency at lighter loads and minimize no load power consumption.  The current regulation feature of the UCC28740 provides accurate current limit protection. This compact design consumes a volume of only 2.0" x 2.0" x 0.75".

Features
  • Compact AC/DC adaptor design (2.0" x 2.0" x 0.75")
  • Synchronous rectification for high efficiency (>89% peak, 88.7% average)
  • Accurate current limiting
  • Consumes less than 150mW power at no load to qualify for 4-star EC IPP Mobile device charger rating
  • Less than 150ms start-up time at full-load
Output voltage options PMP9715.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Quasi Resonant^Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU688.PDF (4429 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRC43.PDF (67 KB)

Detailed overview of design layout for component placement

TIDRC42.PDF (84 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC809.ZIP (193 KB)

Design file that contains information on physical board layer of design PCB

TIDRC44.PDF (234 KB)

PCB layer plot file used for generating PCB design layout

TIDRC41.PDF (125 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
MOSFETs

CSD19531Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCC24610Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9715 Test Results Dec 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos