PMP9522

Isolated 26VAC/DC Solid-State Relay Reference Design

PMP9522

Design files

Overview

This isolated, bi-directional, solid-state switch can control current flow into both AC and DC loads. Rated for 24VAC, it can switch loads up to approximately 17A.

Features
  • 24VAC/DC solid state relay, replacing mechanical relay
  • Board size is approximately 58 mm
  • Controls current flow into both AC and DC loads
  • Test report available
Output voltage options PMP9522.1
Vin (Min) (V) 24
Vin (Max) (V) 28
Vout (Nom) (V) 26
Iout (Max) (A) 10
Output Power (W) 260
Isolated/Non-Isolated Isolated
Input Type AC
Topology Full Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU889.PDF (1585 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDZ0.PDF (13 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA27.ZIP (180 KB)

Design file that contains information on physical board layer of design PCB

TIDRDY9.PDF (105 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC2808-1Low power current mode push-pull PWM with 12.5/8.3V UVLO, -40°C to 85°C

Data sheet: PDF | HTML
MOSFETs

CSD19502Q5B80-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9522 Test Results Apr 7, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.