PMP9490

220W Synchronous 4 Switch Buck-Boost Converter

PMP9490

Design files

Overview

PMP9490 is a 225W four Switch Buck –Boost Design utilizing best in Class Synchronous Buck Boost Converter LM5175.  The design accepts an input voltage of 9.5Vin to 20Vin and provides the outputs of 15V@15 A for Constant Voltage Output Application such as Voltage stabilizer or as Power amplifier SMPS, 10.8V to 15V@12.5A  for CC/CV Battery Charger application, and 12.5 A for Constant Current LED Drive application.  It features an inexpensive and more efficient solution to using discrete Buck and boost converters. The average current regulation loop of the IC at the output is used for Battery Charging profiling with no external circuit being involved.

Features
  • Four Switch Buck Boost for Efficient operation
  • Higher Efficiency Buck-Boost Transition
  • Very Low Cost Solution for CC/CV Charger or LED Driver.
  • No Extra Components needed .
  • Low Vin Support for Automotive application
  • Optional Frequency Sync and Dithering
  • Cycle-by-Cycle Current Limit and Optional Hiccup 

 

 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU846.PDF (5043 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDE9.PDF (26 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC966.ZIP (313 KB)

Design file that contains information on physical board layer of design PCB

TIDRDE8.PDF (198 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18502KCS40-V, N channel NexFET™ power MOSFET, single TO-220, 2.9 mOhm

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9490 Test Results Mar 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.