PMP9484

Highly Efficient and Compact 100-W Automotive Amplifier Reference Design with Boost Converter

PMP9484

Design files

Overview

PMP9484 is a 100W highly efficient and compact automotive amplifier reference design which can be used in 50W +50W stereo or 100W woofer applications.  The design is broadly divided into three main stages:
1.) Highly efficient single-phase synchronous boost converter using the LM5122 controller IC.  The design accepts an input voltage of 7.5Vin to 20Vin (12Vin nominal) and provides an output of 24V capable of supplying 5A of continuous current to the load.  The peak efficiency acheived is 98 percent.
2.) 50W+ 50W stereo audio amplifier with TPA3116D2 Class D device
3.) Very low cost stereo input to woofer bass input conversion

Features
  • Synchronous rectification in boost for very high efficiency
  • Ultra-low footprint area for LM5122
  • Actual power stage combo with highly efficient class D amplifier
  • Single speaker (woofer), dual speaker (stereo) support in the design
  • Low Vin support for automotive application
Output voltage options PMP9484.1
Vin (Min) (V) 6.5
Vin (Max) (V) 20
Vout (Nom) (V) 24
Iout (Max) (A) 5
Output Power (W) 120
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU563.PDF (3865 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAS5.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC652.ZIP (376 KB)

Design file that contains information on physical board layer of design PCB

TIDRAS4.PDF (699 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive audio amplifiers

TAS5404-Q1Automotive, 26-W, 4-ch, 6- to 18-V analog SE input Class-D audio amplifier w/ I2C diag & load dump

Data sheet: PDF | HTML
General-purpose op amps

LM324AQuad, 30-V, 1.2-MHz, 3-mV offset voltage operational amplifier

Data sheet: PDF | HTML
Automotive audio amplifiers

TPA3118D2-Q1Automotive, 30-W, 2-ch, 4.5- to 26-V supply analog input Class-D audio amplifier

Data sheet: PDF | HTML
MOSFETs

CSD18501Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
DC/DC controllers

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
Speaker, TV & soundbar audio amplifiers

TPA3116D250-W stereo, 100-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™

Data sheet: PDF | HTML
Automotive audio amplifiers

TPA3116D2-Q1Automotive, 50-W, 2-ch, 4.5- to 26-V supply analog input Class-D audio amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9484 Test Results Sep 29, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos