PMP9461

PMP9461

Design files

Overview

PMP9461 is a reference design with complete power and gate drive requirements for grid tie solar microinverters.  The major goal of the reference design is to acheive significant integration and perfomance enhancement in gate drive as well as the bias supply segment of microInverters.  The solution features SM72295 (full bridge gate driver with integrated current sense), SM74101 (7A Sink/3A source single driver), SM72482 (5A dual low side driver), LM5017 (as primary and secondary bias supply provider), and again the LM5017 for powering up the drivers in DC/AC section of inverters.  All bias supplies are generated using cost effective and highly efficent Fly-BuckTM topology.

Features
  • Full bridge configuration of driver reduces component count
  • 100V integrated diodes in driver allow higher input voltage rail and transients
  • High integration with internal current sensing with no external current amplifier needed.
  • Dual half-bridge 100V, 3A MOSFET drivers
  • Simple, low BOM count, and low cost design for bias supply
  • Removes the need of external adapters for isolated bias power
Output voltage options PMP9461.1 PMP9461.2 PMP9461.3 PMP9461.4 PMP9461.5 PMP9461.6 PMP9461.7 PMP9461.8
Vin (Min) (V) 20 20 20 20 20 20 20 25
Vin (Max) (V) 40 40 40 40 40 40 40 40
Vout (Nom) (V) 12 12 14 9 14 9 10.5 275
Iout (Max) (A) .25 .25 .1 .1 .1 .1 .01 .6
Output Power (W) 3 3 1.4 .9 1.4 .9 .105 165
Isolated/Non-Isolated Non-Isolated Isolated Isolated Isolated Isolated Isolated Non-Isolated Isolated
Input Type DC DC DC DC DC DC DC DC
Topology Buck- Synchronous FlyBuck FlyBuck FlyBuck FlyBuck FlyBuck Buck- Synchronous Flyback- Active Clamp
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU606.PDF (6772 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBE2.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC709.ZIP (747 KB)

Design file that contains information on physical board layer of design PCB

TIDRBE1.PDF (507 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5017 — 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Half-bridge drivers

SM72295 — 100V 3A/3A full bridge gate driver with 7V UVLO and integrated current sense amplifier

Data sheet: PDF
Low-side drivers

SM72482 — 15V VDD, 3A/5A dual-channel low-side gate driver

Data sheet: PDF
Low-side drivers

SM74101 — 15V VDD, 3A/7A single-channel low-side gate driver with input ground for split supply operation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP9461 Test Results Oct 16, 2014
User guide Digitally Controlled Solar Micro Inverter Using C2000 Piccolo Microcontroller Oct 16, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos