PMP9403

PMP9403

Design files

Overview

PMP9403 is a high-efficiency dual-phase synchronous boost converter using the LM5122 controller ICs. The design accepts an input voltage of 9Vin to 15Vin (12Vin Nominal) and provides an output of 48Vout capable of supplying 4A of continuous current to the load.

Features
  • Synchronous rectification for high efficiency
  • High power density
  • Interleaved multi-phase with current sharing
  • Low temperature rise
  • Hiccup-mode overload protection
  • Precision voltage reference accuracy of +/-1%
Output voltage options PMP9403.1
Vin (Min) (V) 9
Vin (Max) (V) 15
Vout (Nom) (V) 48
Iout (Max) (A) 4
Output Power (W) 192
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase^Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU933.PDF (1144 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRED6.PDF (145 KB)

Detailed overview of design layout for component placement

TIDRED7.PDF (244 KB)

Detailed overview of design layout for component placement

TIDRED5.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRED9.ZIP (673 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA61.ZIP (250 KB)

Design file that contains information on physical board layer of design PCB

TIDRED8.PDF (611 KB)

PCB layer plot file used for generating PCB design layout

TIDRED4.PDF (204 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5122-Q1 — Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9403 Test Results Apr 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos