PMP8861

18-72VDC Input, 12V/120W Active Clamp Forward Reference Design

PMP8861

Design files

Overview

This reference design generates a 12V/10A output from a wide range 18V to 72V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD18533Q5A, implemented as a synchronous rectifier, provides for a highly efficient design. This design is laid out in a standard quarter brick footprint and achieves efficiencies near 95%.

Features
  • High efficiency ~95% peak
  • Footprint compatible with standard 1/4 brick
  • Self-driven synchronous rectifiers reduce drive complexity
  • Lower cost solution compared to modules
Output voltage options PMP8861.1
Vin (Min) (V) 18
Vin (Max) (V) 72
Vout (Nom) (V) 12
Iout (Max) (A) 10
Output Power (W) 120
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAM2A.PDF (3024 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTA7.PDF (143 KB)

Detailed overview of design layout for component placement

SLURAE1A.PDF (101 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTA9.ZIP (618 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDY5.ZIP (208 KB)

Design file that contains information on physical board layer of design PCB

TIDRTA8.PDF (673 KB)

PCB layer plot file used for generating PCB design layout

SLURAE0A.PDF (155 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18533Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.9 mOhm

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP8861 Test Results (Rev. A) Nov 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.