PMP8639

PMP8639

Design files

Overview

This converter delivers -36V with 1.5Amax out of an input voltage range of 32V to 40V. Another focus is loop compensation for Cuk topology.

Features
  • Very low input and output ripple voltage due to LC filter in both directions
  • Well suited for studying the topology
  • Inverts positive input to negative output
Output voltage options PMP8639.1
Vin (Min) (V) 32
Vin (Max) (V) 40
Vout (Nom) (V) -36
Iout (Max) (A) 1.5
Output Power (W) 54
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC10.PDF (678 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMM6.PDF (51 KB)

Detailed overview of design layout for component placement

TIDRMM5.PDF (118 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMM7.ZIP (88 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCD9.ZIP (52 KB)

Design file that contains information on physical board layer of design PCB

TIDRMM8.PDF (44 KB)

PCB layer plot file used for generating PCB design layout

TIDRMM4.PDF (160 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
General-purpose op amps

TLV271Single, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8639 Test Results Jun 29, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos