PMP6024

100-240VAC Input, 60W, 2-string, PWM Dimmable LED Driver Reference Design

PMP6024

Design files

Overview

PMP6024 is an offline, LED driver circuit consisting of an isolated, power-factor corrected, constant output voltage flyback converter followed by two DC/DC buck LED current controllers.  It is suitable for indoor or outdoor area lighting applications of 3500-5000 lumens (depending upon LED selection).  LED brightness is controlled by a 3.3V, 10kHz PWM signal which is converted to a DC level adjustment of the LED string currents avoiding PWM modulation of the light output.

Features
  • Power Factor Corrected > 0.9
  • Analog LED current adjustment from 1kHz-10kHz PWM input
  • 350:1 dimming ratio
  • 100-240VAC Input, up to 60W output
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU958.PDF (891 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREL5.PDF (275 KB)

Detailed overview of design layout for component placement

TIDREL4.PDF (86 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREL7.ZIP (641 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA78.ZIP (508 KB)

Design file that contains information on physical board layer of design PCB

TIDREL6.PDF (1671 KB)

PCB layer plot file used for generating PCB design layout

TIDREL3.PDF (349 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF
AC/DC controllers

UCC28811LED Lighting Power Controller

Data sheet: PDF
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML
Illumination LED drivers

LM340942-V PFET buck controller for high power LED drives

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP6024 Test Results Apr 20, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos