PMP4484

PMP4484

Design files

Overview

The PMP4484 is a power reference design with AC input. It is a isolated LED driver, provides 6 channel LED outputs with PWM dimming.  It implements a high PF flyback controller UCC28810 to output DC 40V, the Constant Current Buck LED Driver LM3414HV downs the voltage to 30V to drive  LED. The degisn also provides 3.3Vo to MCU by the buck conller LMR16006, and a 10Vo to RS485. The system achieves high efficiency and high PF.

Features
  • Isolated single stage Flyback and Buck togology
  • 6 channel LED outputs with PWM dimming
  • Include 3.3Vo for MCU and 10Vo for RS485 power supply
  • High efficiency, 86.4% at 230Vac input
  • High PF, 0.939 at 230Vac input
  • Size: 300mmX22mmx22mm
Output voltage options PMP4484.1 PMP4484.2 PMP4484.3 PMP4484.4 PMP4484.5 PMP4484.6 PMP4484.7 PMP4484.8 PMP4484.9
Vin (Min) (V) 100 100 40 40 40 40 40 40 40
Vin (Max) (V) 300 300 40 40 40 40 40 40 40
Vout (Nom) (V) 40 10 30 30 30 30 30 30 3.3
Iout (Max) (A) .8 .1 .14 .16 .125 .14 .16 .125 .1
Output Power (W) 32 1 4.2 4.8 3.75 4.2 4.8 3.75 .33
Isolated/Non-Isolated Isolated Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type AC AC DC DC DC DC DC DC DC
Topology Flyback- PFC Flyback- PFC Buck- Non Sync Buck- Non Sync Buck- Non Sync Buck- Non Sync Buck- Non Sync Buck- Non Sync Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAW4.PDF (907 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRI76.PDF (278 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI77.ZIP (589 KB)

Files used for 3D models or 2D drawings of IC components

TIDRI75.PDF (738 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28810 — LED Lighting Power Controller

Data sheet: PDF
DC/DC converters

LMR16006 — SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

Data sheet: PDF | HTML
Illumination LED drivers

LM3414HV — 65-V 60-W common Anode Capable constant current buck LED driver Requires No Ext. current sensing Res

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP4484 Test Results Oct 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos