PMP41172

PMP41172

Design files

Overview

This reference design is a 60W automotive charger for dual USB Type-C® and USB power delivery (PD) port. The board input is a 12V battery. The design uses single buck-boost converter TPS55x89-Q1 for dual-port power supply which reduces the BOM cost, TPS2674x-Q1 is used as a dual USB Type-C PD controller.

Features
  • 12V battery system
  • Dual port USB PD charging using a single DCDC
  • Supports power management up to 60W
  • Small form factor of 45mm × 35mm
Output voltage options PMP41172.1
Vin (Min) (V) 6.8
Vin (Max) (V) 18
Vout (Nom) (V) 5
Iout (Max) (A) 6
Output Power (W) 30
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT242.PDF (573 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

Products

Includes TI products in the design and potential alternatives.

Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Thermistors

TMP61-Q1 — Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML
USB port protection ICs

TPD4S201-Q1 — Automotive USB Type-C™ CC/D+/D- short-to-20V and IEC ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive, 12V Input, Two-Port USB Power Delivery With Single Power Stage Reference Design PDF | HTML Mar 12, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos