PMP41145

Universal AC-input, 65W, 20V 3.25A flyback with integrated GaN reference design

PMP41145

Design files

Overview

This reference design is a 65W, 20V fixed output voltage AC-DC power supply design with integrated flyback and Gallium nitride (GaN). This design can deliver 65W full rated power across 90VAC to 264VAC and achieve 93% efficiency at 90VAC. The design can meet efficiency standards and regulations such as DoE Level VII and CoC V5 Tier 2 efficiency standard for average efficiency across 25%, 50%, 75%, 100% and standby power consumption. The design can achieve 2.3W per cubic centimeters and eliminate auxiliary winding as well as associated VCC rectifier circuity. The design can also support a 100W peak power capability for 4ms.

Features
  • Achieve 93% efficiency at 90VAC
  • 2.3W per cubic centimeter and power density based on PCB size
  • Meet DoE Level VII and CoC V5 Tier 2 efficiency standards
Output voltage options PMP41145.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 20
Iout (Max) (A) 3.25
Output Power (W) 65
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT423A.PDF (3904 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDK9.PDF (198 KB)

Detailed overview of design layout for component placement

TIDMDL1A.PDF (338 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDL0A.ZIP (3264 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGT6.ZIP (616 KB)

Design file that contains information on physical board layer of design PCB

TIDMDK8.PDF (828 KB)

PCB layer plot file used for generating PCB design layout

TIDMDK7A.PDF (494 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCG28826Self-biased high frequency QR flyback converter with integrated GaN (65W)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal AC Input 65W 20V, 3.25A Flyback With Integrated GaN Reference Design (Rev. A) PDF | HTML Jan 17, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos