PMP41079

Two-phase interleaved boost converter  reference design for Class-H audio amplifiers

PMP41079

Design files

Overview

This reference design demonstrates a 450-W, 2-phase interleaved boost converter reference design for the Class-H audio amplifier application. To provide supply to the external audio amplifier, the controller is able to follow the Class-H control signal from the amplifier and generate an output voltage which tracks the speaker amplitude. Therefore, minimized overall power consumption and losses can be achieved.

Features
  • Well-balanced internal current sharing between the two phase of the boost converter; power as well as thermal stress can be shared evenly with small board size         
  • 450-W converter 12-cm x 6.5-cm in size; high power and high power-density design         
  • Class-H control capable; boost output voltage is able to follow the speaker output amplitude to minimize power consumption as well as losses 
Output voltage options PMP41079.1 PMP41079.2
Vin (Min) (V) 9 3.3
Vin (Max) (V) 16 3.3
Vout (Nom) (V) 42 10
Iout (Max) (A) 10 .6
Output Power (W) 420 6
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Multiphase Boost- CCM
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT360.PDF (1534 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC40.PDF (350 KB)

Detailed overview of design layout for component placement

TIDMC39.PDF (181 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC42.ZIP (7394 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGJ0.ZIP (595 KB)

Design file that contains information on physical board layer of design PCB

TIDMC41.PDF (1241 KB)

PCB layer plot file used for generating PCB design layout

TIDMC38.ZIP (548 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TL331-Q1Automotive single differential comparator

Data sheet: PDF | HTML
DC/DC controllers

LM5171-Q1Automotive, 80V dual-channel bidirectional buck/boost controller

Data sheet: PDF | HTML
DC/DC converters

LM2735-Q1520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TAS6584Q1EVM — TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp

This reference design demonstrates a 450-W, 2-phase interleaved boost converter reference design for the Class-H audio amplifier application. To provide supply to the external audio amplifier, the controller is able to follow the Class-H control signal from the amplifier and generate an output (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP41079 Two-phase interleaved boost converter  reference design for Class-H audio amplifiers

TAS6584Q1EVM TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP41079 Two-phase interleaved boost converter  reference design for Class-H audio amplifiers

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 2-Phase Interleaved Boost Converter Stage Ref. Des. for Class-H Audio Amplifier PDF | HTML Nov 8, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos