PMP41063

PMP41063

Design files

Overview

This reference design provides an isolated 12-V, 48-W output power conversion with cascaded flyback topology. The power supply can be powered from the 300-V to 1,000-V direct current (DC) input. This design uses valley switching flyback controller UCC28730 to achieve less than 70-mW low standby power consumption at 1,000-V input voltage to extend the battery lifetime.

Features
  • Wide input-voltage range from 300-V to 1,000-V input voltage
  • Less than 70-mW no-load power consumption at 1,000-V input voltage
  • Primary-side regulation design (no optocoupler) extend product lifetime
  • Minimized output undershoot and overshoot during load transient 
  • Uniform start-up time across input voltage range
  • 86.14% efficiency at 1,000-V input and 48-W output
Output voltage options PMP41063.1
Vin (Min) (V) 300
Vin (Max) (V) 1000
Vout (Nom) (V) 12
Iout (Max) (A) 4
Output Power (W) 48
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT366.PDF (1972 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC45.PDF (288 KB)

Detailed overview of design layout for component placement

TIDMC44.PDF (162 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC47.ZIP (4026 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGJ1.ZIP (756 KB)

Design file that contains information on physical board layer of design PCB

TIDMC46.PDF (1197 KB)

PCB layer plot file used for generating PCB design layout

TIDMC43.PDF (327 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24650 — 200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC controllers

UCC28730 — Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 300-V to 1,000-V Input 48-W Isolated Auxiliary Power RefDes W/ Low Standby Power PDF | HTML Nov 9, 2023
White paper Harnessing the Power of DC Microgrids for Industrial Applications PDF | HTML Mar 26, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos