PMP41062

PMP41062

Design files

Overview

This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for 4- to 10-cell batteries for applications such as, power tool charger with USB Type-C port, vacuum cleaners, portable power station and more. Using the TPS25751, a highly integrated USB Type-C PD controller which integrates a fully-managed reliable power path switch inside to reduce size and external component. It is easy to configure the power specification depending on the user’s application through a web-based GUI, thus reducing the design complexity. The PD controller works with the external battery charger controller BQ25756 through simple I2C communication. This reference design can support charging batteries with maximum of 100W through a USB PD3.0 compliance input source and provide a maximum 20V/5A output at OTG (On the Go) mode. The high integration and simple design will benefit a lower BOM cost, provide smaller size and reduce time to market.

Features
  • Supports 4- to 10-cell battery charging with maximum 100W power
  • Supports OTG Mode (Source Mode)
  • Compatible with USB PD3.0 Protocol
  • High integration of power path switch
  • Seamless Transition among Buck, Buck-boost and Boost to optimize efficiency across a wide input and output range
  • High efficiency of 96.1 % at full load
Output voltage options PMP41062.1 PMP41062.2 PMP41062.3
Vin (Min) (V) 5 5 5
Vin (Max) (V) 20 20 20
Vout (Nom) (V) 12 24 42
Iout (Max) (A) 3 3 2.25
Output Power (W) 36 72 94.5
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT349A.PDF (1807 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBU0.PDF (342 KB)

Detailed overview of design layout for component placement

TIDMBT9.PDF (165 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBU2.ZIP (3011 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGH0.ZIP (857 KB)

Design file that contains information on physical board layer of design PCB

TIDMBU1.PDF (2090 KB)

PCB layer plot file used for generating PCB design layout

TIDMBT8.PDF (949 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25756Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM365R33-V to 65-V input, 1-V to 13-V output, 0.3-A synchronous buck converter power module

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS25751USB-C® Power Delivery 3.2 controller with moisture detection and programmable power-supply

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 100W Integrated USB Type-C® and USB Power Delivery Bidirectional Charger Reference Design (Rev. A) PDF | HTML Dec 3, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos