PMP41013

PMP41013

Design files

Overview

This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for one- to five-cell batteries for applications such as power tool charger with USB Type-C port, vacuum cleaner, portable power station and more.

Features
  • Supports one- to five-cell battery charging
  • High integration with integrated power path switch and USB PD control
  • Seamless transition among buck, buck-boost and boost to optimize efficiency across a wide input and output range
  • Supports on-the-go (OTG) mode in source mode
  • High efficiency of > 97.3% at full load
Output voltage options PMP41013.1
Vin (Min) (V) 5
Vin (Max) (V) 20
Vout (Nom) (V) 20
Iout (Max) (A) 3
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT295.PDF (1187 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAR8.PDF (390 KB)

Detailed overview of design layout for component placement

TIDMAR7.PDF (160 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAS0.ZIP (1529 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG94.ZIP (619 KB)

Design file that contains information on physical board layer of design PCB

TIDMAR9.PDF (1684 KB)

PCB layer plot file used for generating PCB design layout

TIDMAR6.PDF (491 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25731I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS25750Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Integrated USB Type-C® PD and Bidi. Charging Ref. Design for 1–5 Cell Batteries PDF | HTML Aug 23, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos