PMP40939

CISPR 25 Class 5, 2.1-MHz rated, 15-W automotive USB Type-C® charger reference design

PMP40939

Design files

Overview

This reference design is an EMI-optimized design for automotive USB Type-C® charger with 15-W output. TPS25855-Q1 is used as a DC/DC regulator and port controller. The switching frequency is set to 2.1 MHz. The front-end filter is designed and the PCB layout is optimized to pass stringent CISPR 25 Class-5 conducted Electromagnetic Interference (EMI) standards. This reference design has been tested to CISPR 25 Class 5 conducted EMI standards, which accelerates customer design time.

Features
  • Passes stringent CISPR 25 Class 5 conducted electromagnetic interference (EMI) standards
  • 93.3% peak efficiency with 2.1 MHz frequency
  • USB Type-C charger
Output voltage options PMP40939.1
Vin (Min) (V) 6
Vin (Max) (V) 26
Vout (Nom) (V) 5.17
Iout (Max) (A) 3
Output Power (W) 15.51
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology USB Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT185.PDF (1153 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA11.PDF (265 KB)

Detailed overview of design layout for component placement

TIDMA10.PDF (149 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA13.ZIP (2202 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG40.ZIP (645 KB)

Design file that contains information on physical board layer of design PCB

TIDMA12.PDF (971 KB)

PCB layer plot file used for generating PCB design layout

TIDMA09.PDF (302 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25854-Q1Single 3-A USB Type-C® charging ports controller with load shedding

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25855-Q1Single 3-A USB Type-C® charging ports controller with load shedding, 2.2 MHz

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report CISPR 25 Class 5, 2.1-MHz Rated, 15-W Automotive USB Type-C® Charger Ref. Design PDF | HTML Jan 26, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.