PMP40871

48-V output low-noise phantom power reference design

PMP40871

Design files

Overview

This reference design delivers a 48-V output, low-noise power supply for the phantom power application using the TPS61391 and TPS7A4101. TPS61391 is a 700-kHz PWM step-up converter that converts 3.3 V or 5 V to 48.5 V. TPS7A4101 is a 50-V tolerant input and 0.29-V drop LDO that steps 48.5 V down to 48 V and minimizes the output ripple. The design supports 48-V, 20-mA output power at 5-V input. The output ripple is approximately 8.4-mV, which is low for phantom power application.

Features
  • Convert 3.3-5 V to 48-V output
  • Low output ripple for phantom power application
Output voltage options PMP40871.1 PMP40871.2
Vin (Min) (V) 3.3 48.3
Vin (Max) (V) 5 48.5
Vout (Nom) (V) 48.5 48
Iout (Max) (A) .02 .02
Output Power (W) .97 .96
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Non Sync Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT235.PDF (1749 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM872.PDF (128 KB)

Detailed overview of design layout for component placement

TIDM871.PDF (167 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM874.ZIP (415 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG09.ZIP (949 KB)

Design file that contains information on physical board layer of design PCB

TIDM873.PDF (378 KB)

PCB layer plot file used for generating PCB design layout

TIDM870.PDF (156 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6139185-VOUT Boost converter with current mirror

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A410150-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 48-V Output Low-Noise Phantom Power Reference Design PDF | HTML Apr 22, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos