PMP40589

2-W auxiliary power supply for a single IGBT driver reference design

PMP40589

Design files

Overview

This reference design is a dual-output, isolated fly-buck power module for a single IGBT driver bias using the TPS54308 synchronous buck converter. The converter generates one non-isolated output of +3.3 V with 400-mA current capability and two isolated outputs of +15 V and -8 V with 80-mA current capability from  an input voltage range of 9 V to 22 V.

Features
  • 1.25-kV isolation level mitigates noise between output and input
  • 1% accuracy on each 3.3-V output to meet high-precision specifications
  • Compact design with low profile transformer, which allows for easy integration into end system
Output voltage options PMP40589.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT162.PDF (1976 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM467.PDF (106 KB)

Detailed overview of design layout for component placement

TIDM466.PDF (134 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM469.ZIP (52 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFS2.ZIP (438 KB)

Design file that contains information on physical board layer of design PCB

TIDM468.PDF (425 KB)

PCB layer plot file used for generating PCB design layout

TIDM465.PDF (230 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS543084.5-V to 28-V Input, 3-A output, synchronous 350-kHz FCCM step-down converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 2-W Auxiliary Power Supply for a Single IGBT Driver Reference Design Feb 17, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos