PMP40542

Small size, automotive dual 15-W USB Type-C™ charger reference design

PMP40542

Design files

Overview

This reference design is for an automotive dual-port USB Type-C charger in 30-mm×30-mm dimension. The TPS25833-Q1 is used in each port as DC-DC regulator and port controller. The efficiency of solution is 92.93% at 2×15-W output, which leads to only 55.9°C temperature rise. In an 85°C environment, the highest temperature on the board is 137°C. Programmable cable droop compensation helps portable devices charge at optimum current and voltage under heavy loads.

Features
  • Small design size
  • 92.93% efficiency at 2x15-W output
  • Good thermal performance
  • Programmable cable droop compensation for optimal charging
Output voltage options PMP40542.1 PMP40542.2
Vin (Min) (V) 6 6
Vin (Max) (V) 36 36
Vout (Nom) (V) 5 5
Iout (Max) (A) 3 3
Output Power (W) 15 15
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT125.PDF (2134 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM119.PDF (188 KB)

Detailed overview of design layout for component placement

TIDM118.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM121.ZIP (1083 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL0.ZIP (1250 KB)

Design file that contains information on physical board layer of design PCB

TIDM120.PDF (747 KB)

PCB layer plot file used for generating PCB design layout

TIDM117.PDF (211 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25833-Q1USB Type-C,DCP charge port converter with cable compensation and thermal foldback

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25831-Q1USB Type-C™ DCP Charge port converter with STB protection, cable comp. and thermal foldback

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Small Size, Automotive Dual 15-W USB Type-C™ Charger Reference Design Aug 12, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos