PMP40347

PMP40347

Design files

Overview

This reference design was designed for the 3 Phase E-meter application. It uses the UCC28600 quasi-resonant flyback controller to generate three 3KV isolated output rails from an extremely wide input source from 110VAC to 420VAC. The 3 output rails have independent protections to improve system reliability. The synchronous buck converter TPS560430 was used on the 12V 0.7A rail to generate a 0.1% output ripple voltage for post modules. The board size is 100mm(L)*50mm(W)*20mm(H).

Features
  • Wide input range from 110VAC to 420VAC
  • 3KV isolated output rails:12V/0.7A,12V/0.2A, 5V/0.2A
  • 0.1% output ripple for 12V 0.7A rail
  • Input OVP, independent output OCP and SCP feature for each rail
  • Size: 100(L)*50(W)*20mm(H)
Output voltage options PMP40347.1 PMP40347.2 PMP40347.3
Vin (Min) (V) 110 110 110
Vin (Max) (V) 420 420 420
Vout (Nom) (V) 12 12 5
Iout (Max) (A) .2 .7 .2
Output Power (W) 2.4 8.4 1
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type AC AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEA5.PDF (1202 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRW58.PDF (166 KB)

Detailed overview of design layout for component placement

TIDRW57.PDF (113 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW60.ZIP (31 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEM9.ZIP (564 KB)

Design file that contains information on physical board layer of design PCB

TIDRW59.PDF (816 KB)

PCB layer plot file used for generating PCB design layout

TIDRW56.PDF (170 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
DC/DC converters

TPS5604304V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2992250-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP40347 Test Results Apr 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos