PMP40285

PMP40285

Design files

Overview

PMP40285 is a dual port USB Type-C™ charger reference design. This design takes an automotive input voltage, the output goes to two USB Type-C port. Each of these ports supplies 5V 3A for USB Type-C™ device. The design is fully compliant with USB type C and backwards compliant with BC1.2 and DCP configurations. The design is cost-effective due to one chip solution for dual USB Type-C DFP outputs and the low component count.

Features
  • Dual channel USB Type-C™ DFP design
  • 90% efficiency at 12V input and full load with USB switches
  • Integrated IEC ESD protection
  • USB BC1.2 DCP charging protocols supported
  • Low component count
Output voltage options PMP40285.1 PMP40285.2
Vin (Min) (V) 7 7
Vin (Max) (V) 36 36
Vout (Nom) (V) 5 5
Iout (Max) (A) 3 3
Output Power (W) 15 15
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE27.PDF (849 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUW8.PDF (163 KB)

Detailed overview of design layout for component placement

TIDRUW7.PDF (163 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUX0.ZIP (26 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEB8.ZIP (459 KB)

Design file that contains information on physical board layer of design PCB

TIDRUW9.PDF (819 KB)

PCB layer plot file used for generating PCB design layout

TIDRUW6.PDF (122 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM736063.5V to 36V, 6A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
ESD protection diodes

TPD4E001-Q1Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF | HTML
USB-A controllers

TPS2513A-Q1Automotive USB Charge port dual DP/DM manager

Data sheet: PDF | HTML
USB-C controllers

TPS25810-Q1Automotive USB Type-C™ Rev 1.2 DFP controller and power switch with load detection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP40285 Test Results Dec 19, 2017

Related design resources

Reference designs

REFERENCE DESIGN
PMP40286 Automotive USB Type-C™ DFP 5V 3A + USB Type-A 5V 2.4A Charger Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos