PMP40261

800-W High efficiency bridgeless Power Factor Correction (PFC) reference design

PMP40261

Design files

Overview

This reference design is a bridgeless PFC circuit using UCC28070 Interleaving CCM PFC controller to provide 390-V /2-A output from universal AC input. The circuit uses Average Current Mode PWM control with advanced internal current synthesizer for current sensing. This design achieves 96.57% peak efficiency at 115-VAC/60-Hz input and 98.07% peak efficiency at 230-VAC/50-Hz input. The power factor is above 0.994 at full load at 115-VAC and 230-VAC input. The thin height (<25 mm) design makes it suitable for television and appliances application.

Features
  • Bridgeless structure PFC for high efficiency
  • Continuous current-mode control with current synthesizer to reduce differential filter
  • 96.57% peak efficiency at 115-VAC/60-Hz and 98.07% peak efficiency at 230-VAC/50-Hz input
  • Power factor above 0.994 at full load at 115-VAC and 230-VAC input
Output voltage options PMP40261.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 390
Iout (Max) (A) 2
Output Power (W) 780
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT070.PDF (2142 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYK7.PDF (351 KB)

Detailed overview of design layout for component placement

TIDRYK6.PDF (106 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYK9.ZIP (1030 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF74.ZIP (828 KB)

Design file that contains information on physical board layer of design PCB

TIDRYK8.PDF (1321 KB)

PCB layer plot file used for generating PCB design layout

TIDRYK5.PDF (282 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LM293ADual precision standard comparator, extended temperature

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28070Two-phase Interleaved continuous conduction mode (CCM) PFC controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 800-W High efficiency bridgeless Power Factor Correction (PFC) reference design Jan 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.