PMP40154

PMP40154

Design files

Overview

The PMP40154 is a true USB Type-C™ and USB PD DRP reference design.  The reference design supports USB Type-C™ input to HDMI output display. It implements the USB PD controller and power switch TPS65986, and the alternate mode MUX HD3SS460. It is fully compatible with all of the standard USB Type-C™ products, and backward compatible with legacy devices and adaptors. The design includes some IEC ESD devices TPD8S300, TPD4E02B04 etc.  They isolate the system from the high voltage condition present on the connector.

Features
  • True USB Type-C™ and USB PD DRP design
  • Compatible with legacy adaptors
  • B1.2/divider mode output supported
  • IEC ESD and short-to-VBUS protection for CC and SBU lines
Output voltage options PMP40154.1 PMP40154.2 PMP40154.3
Vin (Min) (V) 5 3.3 3.3
Vin (Max) (V) 20 3.3 3.3
Vout (Nom) (V) 3.3 5 1.2
Iout (Max) (A) 3 1.1 1
Output Power (W) 9.9 5.5 1.2
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Non Sync Boost- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDE9.PDF (812 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRX7.PDF (194 KB)

Detailed overview of design layout for component placement

TIDRRX6.PDF (169 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRX9.ZIP (26 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDO1.ZIP (388 KB)

Design file that contains information on physical board layer of design PCB

TIDRRX8.ZIP (2726 KB)

PCB layer plot file used for generating PCB design layout

TIDRRX5.PDF (475 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TLV625651.5A Buck Converter in SOT23 Package

Data sheet: PDF | HTML
DC/DC converters

TPS543323.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
DC/DC converters

TPS61235P8-A valley current, 5.1-V fixed output voltage synchronous boost converters

Data sheet: PDF | HTML
ESD protection diodes

TPD4E02B04Quad 0.25-pF, ±3.6-V, ±12-kV ESD protection diode for USB 3.0, HDMI 2.0 & High Speed Signals

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Protocol & bus switches & muxes

HD3SS4604x6-channel USB Type-C™ Alternate Mode mux/demux

Data sheet: PDF | HTML
USB port protection ICs

TPD8S300USB Type-C™ port protector: short-to-VBUS overvoltage and 8-ch ESD protection

Data sheet: PDF | HTML
USB-A controllers

TPS2514AUSB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP40154 Test Results Jul 25, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos