PMP31406

Quasi-resonant GaN flyback reference design

PMP31406

Design files

Overview

This reference design generates a 24V output with 2.5A load current from a 195VAC to 265VAC input. This design uses the self-biasing gallium nitride (GaN) flyback UCG28826. This design can deliver 60W output power. The design does not need an auxiliary transformer winding because this device has a self- bias and auxless sensing scheme integrated. The design operates at 130kHz switching frequency for full load and reduces switching frequency for medium or light load to keep efficiency high.

Features
  • Aux-less sensing eliminates the need for an auxiliary winding
  • Switching frequency less than 130kHz
  • Output: 24V at 2.5A
  • Integrated GaN FET with quasi-resonant operation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT236.PDF (3339 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEP9.PDF (176 KB)

Detailed overview of design layout for component placement

SLVMEQ1.PDF (190 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEQ0.ZIP (1107 KB)

Files used for 3D models or 2D drawings of IC components

SLVC921.ZIP (633 KB)

Design file that contains information on physical board layer of design PCB

SLVMEP8.PDF (688 KB)

PCB layer plot file used for generating PCB design layout

SLVMEP7.PDF (262 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC converters

UCG28826Self-biased high frequency QR flyback converter with integrated GaN (65W)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Quasi-Resonant GaN Flyback Reference Design PDF | HTML Dec 5, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos