PMP31404

3V to 42V synchronous GaN boost converter reference design

PMP31404

Design files

Overview

The reference design is designed for high boost factor and high efficiency. The design operates over a wide input voltage range, starting from 3V using the LMG5126 boost converter with integrated Gallium Nitride (GaN) field-effect transistors (FETs). The reference design includes features such as spread spectrum, current limit, thermal shutdown, overvoltage protection, and undervoltage lockout.

Features
  • Small form factor reference design
  • Ultra-high boost factor
  • Low input voltage of 3V
  • Synchronous GaN boost converter
  • Inductor current monitoring and average current limit
  • Programmable line undervoltage lockout (UVLO) and hysteresis
Output voltage options PMP31404.1
Vin (Min) (V) 3
Vin (Max) (V) 6
Vout (Nom) (V) 42
Iout (Max) (A) .45
Output Power (W) 18.9
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT231A.PDF (1031 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEN2.PDF (150 KB)

Detailed overview of design layout for component placement

SLVMEN4.PDF (186 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEN3.ZIP (1460 KB)

Files used for 3D models or 2D drawings of IC components

SLVC915.ZIP (188 KB)

Design file that contains information on physical board layer of design PCB

SLVMEN1.PDF (353 KB)

PCB layer plot file used for generating PCB design layout

SLVMEN0.PDF (237 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMG512642V VIN, 2.5MHz synchronous GaN boost converter with output voltage tracking

Data sheet: PDF | HTML
DC/DC converters

LM26651.8-V to 5.5-VIN switched capacitor voltage doubler

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Test Report PMP31404 3V to 42V Synchronous GaN Boost Converter Reference Design (Rev. A) PDF | HTML Nov 19, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos