PMP31338

Ultra-wide input non-isolated high-side buck converter reference design

PMP31338

Design files

Overview

This reference design is an ultra-wide input, offline, high-side buck reference design that provides a 13V output at a maximum of 0.6A. The input voltage range is between 85VAC to 485VAC. The reference design uses the UCC28750 current-mode flyback controller without opto-coupler feedback. There is no isolation, the design uses a low cost current mirror to regulate the output. The design is developed to be resistant to magnetic fields up to 200mT near the inductor.

Features
  • Wide input range: 100VDC to 630VDC
  • Resistant to external magnetic fields
  • Output short-circuit (OSC) protection
  • Frequency dithering for improved electromagnetic interference (EMI)
  • Frequency foldback and burst mode for improved light load efficiency
  • UCC28750 controller with low cost current mirror
Output voltage options PMP31338.1
Vin (Min) (V) 85
Vin (Max) (V) 485
Vout (Nom) (V) 13
Iout (Max) (A) .6
Output Power (W) 7.8
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT430.PDF (2202 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDP9.PDF (197 KB)

Detailed overview of design layout for component placement

TIDMDQ1.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDQ0.ZIP (1805 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGU6.ZIP (46 KB)

Design file that contains information on physical board layer of design PCB

TIDMDP8.PDF (243 KB)

PCB layer plot file used for generating PCB design layout

TIDMDP7.PDF (288 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28750Current-mode flyback controller with secondary-side regulation (SSR) for offline applications

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Ultra-Wide Input Non-Isolated High-Side Buck Converter Reference Design PDF | HTML Dec 23, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos