PMP31288

7.8W wide AC input non-isolated high-side buck reference design

PMP31288

Design files

Overview

The is an ultra wide input offline high-side buck power supply reference design that provides an 13V output at a maximum of 0.6A. The input accepts a voltage range of 85 VAC to 485 VAC. The reference design uses the UCC28750 current-mode flyback controller with opto-coupler feedback. The design is developed to be resistant to magnetic fields up to 200mT near the inductor.

Features
  • Fixed-frequency operation for full load
  • Frequency foldback and burst mode for improved light-load efficiency
  • Very wide input voltage range: 85VAC to 485VAC
  • Over-voltage and under-voltage lockout
  • Output short-circuit (OSC) protection
  • Cycle-by-cycle peak over-current limit
  • High magnetic resistance
Output voltage options PMP31288.1
Vin (Min) (V) 85
Vin (Max) (V) 485
Vout (Nom) (V) 13
Iout (Max) (A) .6
Output Power (W) 7.8
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT390.PDF (1505 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCW8.PDF (228 KB)

Detailed overview of design layout for component placement

TIDMCW7.PDF (129 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCX0.ZIP (2489 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGO9.ZIP (428 KB)

Design file that contains information on physical board layer of design PCB

TIDMCW9.PDF (860 KB)

PCB layer plot file used for generating PCB design layout

TIDMCW6.PDF (286 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28750Current-mode flyback controller with secondary-side regulation (SSR) for offline applications

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 7.8W Wide AC Input Non-Isolated High-Side Buck Reference Design PDF | HTML May 6, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.