PMP31279

PMP31279

Design files

Overview

This reference design showcases a 1-A, 1.5-A peak, output current nonsynchronous SEPIC converter based on LM51561, which covers an input voltage range of 6 V to 36 V with an output voltage of 12 V. The efficiency reaches up to 90.5% at 12-V input voltage. The design can operate as low as 4.5 V to support automotive cranking. The 2-MHz switching frequency allows the use of a smaller inductor for a smaller circuit size.

Features
  • Converter can step up and down the input voltage
  • Cost-effective topology that uses only two semiconductor devices in the power stage
  • Due to continuous input, current SEPIC topology and high switching frequency of 2 MHz, low conducted emissions are achieved which is above AM broadcast band
  • The switching high frequency of 2 MHz enables a smaller physical form factor of the circuit
Output voltage options PMP31279.1
Vin (Min) (V) 6
Vin (Max) (V) 16
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT346.PDF (1124 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBV0.PDF (187 KB)

Detailed overview of design layout for component placement

TIDMBU9.PDF (274 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBV2.ZIP (854 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGH2.ZIP (34 KB)

Design file that contains information on physical board layer of design PCB

TIDMBV1.PDF (531 KB)

PCB layer plot file used for generating PCB design layout

TIDMBU8.PDF (218 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51562.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum

Data sheet: PDF | HTML
DC/DC controllers

LM5156-Q12.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum

Data sheet: PDF | HTML
DC/DC controllers

LM515612.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum

Data sheet: PDF | HTML
DC/DC controllers

LM51561-Q12.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 12-W Nonsynchronous Automotive SEPIC Reference Design PDF | HTML Aug 28, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos