PMP31253

Three-phase non-isolated high-side buck controller reference design

PMP31253

Design files

Overview

This reference design is a three-phase input offline high-side buck power supply that provides 12V output at a maximum of 1A. The input accepts a voltage range of 43VAC to 255VAC per phase. This design uses the UCC28C55 low-power current-mode PWM controller.

Features
  • Current mode PWM controller
  • Very wide input voltage range of 40VDC to 623VDC
  • Non-isolated high-side buck topology eliminates the need for an optocoupler
Output voltage options PMP312531
Vin (Min) (V) 40
Vin (Max) (V) 623
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT373.PDF (1300 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCH0.PDF (231 KB)

Detailed overview of design layout for component placement

TIDMCG9.PDF (129 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCH2.ZIP (2122 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGL6.ZIP (132 KB)

Design file that contains information on physical board layer of design PCB

TIDMCH1.PDF (870 KB)

PCB layer plot file used for generating PCB design layout

TIDMCG8.PDF (329 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28C55Industrial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 50% duty cycle

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 3-Phase Non-Isolated High-Side Buck Controller Reference Design PDF | HTML Dec 19, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.