PMP31247

Automotive 9-W dual buck converter reference design for C2000™ MCU

PMP31247

Design files

Overview

This reference design is an automotive power supply for C2000™ microcontroller generating two output voltage rails from a nominal 12-V battery. LMR23630-Q1 converts the input voltage into a regulated 3.3-V rail; TPS628501-Q1, supplied by the first output, generates a 1.2-V output rail. Both converters are operating in forced pulse-width modulation (FPWM), to minimize output ripple and optimize load transient response. All the tests were done on the PMP31047 revision B board.

Features
  • Dual output of 3.3 V and 1.2 V
  • Optimized and tested for conducted EMI (CISPR25 Class 5)
  • High-efficiency conversion due to use of synchronous rectification
  • Design was built and tested
Output voltage options PMP31247.1 PMP31247.2
Vin (Min) (V) 6 3.3
Vin (Max) (V) 26 3.3
Vout (Nom) (V) 3.3 1.2
Iout (Max) (A) 2.5 1
Output Power (W) 8.25 1.2
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT343.PDF (2176 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC10.PDF (206 KB)

Detailed overview of design layout for component placement

TIDMC09.PDF (176 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC12.ZIP (714 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGI4.ZIP (551 KB)

Design file that contains information on physical board layer of design PCB

TIDMC11.PDF (694 KB)

PCB layer plot file used for generating PCB design layout

TIDMC08.PDF (265 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS628501-Q1Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package

Data sheet: PDF | HTML
DC/DC converters

LMR23630-Q1Automotive Qualified SIMPLE SWITCHER® 4V to 36V,3A Synchronous Step-Down Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive 9-W Dual Buck Converter Reference Design for C2000 MCU PDF | HTML Oct 10, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos