PMP31245

PMP31245

Design files

Overview

This reference design provides 5 V, 3.3 V and 1.0 V for powering an automotive microcontroller using three buck converters with a pre-boost converter. The pre-boost regulator can provide 1.25-A continuous output current at 8.5 V from a 3.2-V input voltage. The purpose of this design is to fit the buck solution within a small board area, using mainly single-sided component placement.

Features
  • Designed for small PCB area
  • Single side population possible
  • Design can be adapted for other voltage requirements
  • Discrete power tree allows better board space usage
Output voltage options PMP31245.1 PMP31245.2 PMP31245.3 PMP31245.4
Vin (Min) (V) 5 5 8.5 3.2
Vin (Max) (V) 5 5 36 36
Vout (Nom) (V) 1 3.3 5 8.5
Iout (Max) (A) 4 1 2 1.25
Output Power (W) 4 3.3 10 10.625
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT335.PDF (552 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBM7.PDF (294 KB)

Detailed overview of design layout for component placement

TIDMBM6.PDF (285 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBM9.ZIP (1641 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGF4.ZIP (176 KB)

Design file that contains information on physical board layer of design PCB

TIDMBM8.PDF (1184 KB)

PCB layer plot file used for generating PCB design layout

TIDMBM5.PDF (365 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR43620-Q1 — Automotive, 3-V to 36-V, 2-A low-EMI synchronous buck regulator with low IQ

Data sheet: PDF | HTML
DC/DC converters

TPS62810-Q1 — Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
DC/DC converters

TPS628501-Q1 — Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Discrete Power Tree Reference Design forAutomotive MCU PDF | HTML Jul 17, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos