PMP31236

PMP31236

Design files

Overview

This reference uses six UCC5880-Q1 gate-drive ICs and six LM5180-Q1 isolated bias supplies to interface with and drive Infineon HybridPACK™ insulated-gate bipolar transistor (IGBT) modules. The isolated output voltage is +15 V and −8 V with 100-mA maximum output current each. The input voltage range on the primary side is from 8 V to 16 V.

Features
  • Tested design that provides isolated bias and isolated drive for high-power IGBTs
  • Complete isolated conversion for +15 V and −8 V rails from KL30
  • Gate drive strength adjustable on the fly through analog signals or SPI
  • Configurable through serial peripheral interface daisy chain
  • Advanced protection features in driver ease functional safety qualification
Output voltage options PMP31236.1 PMP31236.10 PMP31236.11 PMP31236.12 PMP31236.2 PMP31236.3 PMP31236.4 PMP31236.5 PMP31236.6 PMP31236.7 PMP31236.8 PMP31236.9
Vin (Min) (V) 6 6 6 6 6 6 6 6 6 6 6 6
Vin (Max) (V) 18 18 18 18 18 18 18 18 18 18 18 18
Vout (Nom) (V) 15 -8 15 -8 -8 15 -8 15 -8 15 -8 15
Iout (Max) (A) .1 .1 .1 .1 .1 .1 .1 .1 .1 .1 .1 .1
Output Power (W) 1.5 .8 1.5 .8 .8 1.5 .8 1.5 .8 1.5 .8 1.5
Isolated/Non-Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC DC DC DC DC DC DC DC DC
Topology Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode Flyback- Transition Mode
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT356.PDF (814 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBY0.PDF (996 KB)

Detailed overview of design layout for component placement

TIDMBX9.PDF (160 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBY2.ZIP (4808 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGH8.ZIP (639 KB)

Design file that contains information on physical board layer of design PCB

TIDMBY1.PDF (4897 KB)

PCB layer plot file used for generating PCB design layout

TIDMBX8.PDF (1335 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5180-Q1 — Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
Isolated gate drivers

UCC5880-Q1 — Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection

Data sheet: PDF | HTML
Isolated gate drivers

UCC5881-Q1 — Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Gate Driver Reference Design for HybridPACK™ Drive IGBT Module PDF | HTML Oct 18, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos