PMP31193

PMP31193

Design files

Overview

This reference design uses the UCC28742 flyback controller to generate two outputs, 23 V @ 1.0 A and 5.0 V @ 0.15 A, from a three-phase input. UCC28742 uses an optical coupler to regulate the output and to improve transient response. The valley-switching technique reduces switching losses and keeps the efficiency high.

Features
  • Resonant-ring valley-switching operation
  • Dual outputs of 23 V or 1.0 A and 5.0 V or 0.15 A
  • Three-phase AC input voltage of 332 VAC to 459 VAC
  • Output overvoltage and overcurrent protection
  • Complete tested design with available design files and test report
Output voltage options PMP31193.1 PMP31193.2
Vin (Min) (V) 332 332
Vin (Max) (V) 459 459
Vout (Nom) (V) 23 3.3
Iout (Max) (A) 1 .15
Output Power (W) 23 .495
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT321.PDF (1864 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBB9.PDF (227 KB)

Detailed overview of design layout for component placement

TIDMBB8.PDF (159 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBC1.ZIP (2235 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGD3.ZIP (134 KB)

Design file that contains information on physical board layer of design PCB

TIDMBC0.PDF (173 KB)

PCB layer plot file used for generating PCB design layout

TIDMBB7.PDF (302 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28742 — High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML
Shunt voltage references

ATL431LI — Low-IQ programmable shunt regulator offered in an ultra-small DQN package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3-Phase Input Valley Switching Flyback With Two Outputs Reference Design PDF | HTML Jan 17, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos