PMP31087

31-W offline valley-switching flyback with multiple outputs reference design

PMP31087

Design files

Overview

This reference design uses the UCC28742 flyback controller to generate two outputs (12 V at 2.2 A and 3.3 V at 1.5 A) from a universal input. UCC28742 uses an optical coupler to regulate the output and improve transient response. The valley-switching technique reduces switching losses and keeps the efficiency high.

Features
  • Resonant-ring valley-switching operation
  • Dual isolated outputs consisting of 12 V at 2.2 A and 3.3 V at 1.5 A
  • Universal AC-input voltage range of 85 VAC to 265 VAC
  • Output over-voltage and over-current protection
  • Complete tested design with available design files and test report
Output voltage options PMP31087.1 PMP31087.2
Vin (Min) (V) 85 85
Vin (Max) (V) 265 265
Vout (Nom) (V) 12 3.3
Iout (Max) (A) 2.2 1.5
Output Power (W) 26.4 4.95
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT290.PDF (1618 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAQ3.PDF (147 KB)

Detailed overview of design layout for component placement

TIDMAQ2.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAQ5.ZIP (1429 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG91.ZIP (198 KB)

Design file that contains information on physical board layer of design PCB

TIDMAQ4.PDF (742 KB)

PCB layer plot file used for generating PCB design layout

TIDMAQ1.PDF (272 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 31-W Offline Valley Switching Flyback With Multiple Outputs Reference Design PDF | HTML Aug 8, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.