PMP30942

Automotive 5-W inverting buck-boost reference design for lidar

PMP30942

Design files

Overview

This tiny inverting buck boost provides negative voltage up to -45 V out of input voltage 5.2 V for lidar applications. Maximum load current is limited to 120 mA. For bigger loads, use TPS54260 or TPS54360. These buck devices are suitable for high duty-cycle range and easy startup below 5-V input.

Features
  • Simple Switcher® using integrated FET in inverting buck-boost configuration
  • Cost-effective inverter using a single inductor and a standard buck device
  • Sinusoidal input and output ripple reduces conducted emissions
  • Clean waveforms (no ringing or overshoot) prevent FM band noise
Output voltage options PMP30942.1
Vin (Min) (V) 4.7
Vin (Max) (V) 5.7
Vout (Nom) (V) -45
Iout (Max) (A) .12
Output Power (W) 5.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT274.PDF (1577 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAC0.PDF (157 KB)

Detailed overview of design layout for component placement

TIDMAB9.PDF (234 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAC2.ZIP (227 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG62.ZIP (133 KB)

Design file that contains information on physical board layer of design PCB

TIDMAC1.PDF (380 KB)

PCB layer plot file used for generating PCB design layout

TIDMAB8.PDF (185 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS57160-Q1Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 5-W Inverting Buck-Boost Reference Design PDF | HTML Apr 8, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos