PMP30921

4-W discontinuous conduction mode primary-side regulated flyback reference design

PMP30921

Design files

Overview

This tiny 4-W flyback converter with additional three isolated-output windings generates four total outputs. By windings ratio 1:1 in between primary and auxiliary winding, the conventional RCD snubber can be replaced by an AC flying capacitor providing better efficiency and lower EMI This requires the lowest leakage inductance. The input automotive range is 7-V to 42-V surge. Three outputs are post regulated by an LDO to improve line and load regulation and power supply ripple rejection (PSRR).

A differential input filter has been added to attenuate conducted emissions and a Schottky rectifier acts as reverse-polarity protection. As for all multi-output primary-side regulated approaches using general purpose controllers, no load at the auxiliary windings is a limitation for cross regulation.

Features
  • Three isolated outputs at 12 V, 5 V and 3.3 V and one single non-isolated output at 5 V
  • Both 5-V and 3.3-V outputs are post regulated for the lowest possible noise
  • Differential-input filter to prevent from reflected ripple
  • Temperature rise less than +35 K at full load
  • A table for all 16 load combinations with light load and full load is provided
Output voltage options PMP30921.1 PMP30921.2 PMP30921.3 PMP30921.4
Vin (Min) (V) 7 7 7 7
Vin (Max) (V) 27 27 27 27
Vout (Nom) (V) 5 12 5 3.3
Iout (Max) (A) .05 .17 .05 .3
Output Power (W) .25 2.04 .25 .99
Isolated/Non-Isolated Non-Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology Flyback- DCM Flyback- DCM Flyback- DCM Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT278.PDF (2763 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAE9.PDF (205 KB)

Detailed overview of design layout for component placement

TIDMAE8.PDF (237 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAF1.ZIP (742 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG68.ZIP (124 KB)

Design file that contains information on physical board layer of design PCB

TIDMAF0.PDF (650 KB)

PCB layer plot file used for generating PCB design layout

TIDMAE7.PDF (239 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS763-Q1Automotive 150mA, 10V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
DC/DC controllers

LM51551-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS745-Q1Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 4-W Discontinuous Conduction Mode Primary Side Regulated Flyback Ref. Design PDF | HTML Apr 28, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos