PMP30834

Isolated 4-W reference design with integrated switch and primary-side regulation (PSR)

PMP30834

Design files

Overview

This reference design provides 5.2-V, 4-W isolated voltage from 5-V DC-input supply. The isolated output voltage is sampled from the primary-side flyback voltage that eliminates the need for an optocoupler, voltage reference or third winding from the transformer for output voltage regulation. The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier.

Features
  • 4.5-V to 6-V input voltage range
  • 5.2-V output voltage PSR
  • Rated for 750-mA load current
  • Packaged in a miniature footprint with low component count
  • Board dimensions excluding the connectors: 56 mm x 36 mm, height = 5.5 mm
Output voltage options PMP30834.1
Vin (Min) (V) 4.5
Vin (Max) (V) 6
Vout (Nom) (V) 5.2
Iout (Max) (A) .75
Output Power (W) 3.9
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Flyback- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT282.PDF (745 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAH9.PDF (187 KB)

Detailed overview of design layout for component placement

TIDMAH8.PDF (155 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAI1.ZIP (777 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG75.ZIP (536 KB)

Design file that contains information on physical board layer of design PCB

TIDMAI0.PDF (584 KB)

PCB layer plot file used for generating PCB design layout

TIDMAH7.PDF (251 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

LM25184-Q1Automotive 42-VIN no-opto flyback converter with 65-V, 4.1-A integrated MOSFET

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Isolated 4-W Reference Design With Integrated Switch and PSR PDF | HTML May 18, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos