PMP30819

Automotive power supply reference design with three outputs using PMIC and LDOs

PMP30819

Design files

Overview

This multioutput supply powers a custom ASIC out of 5-V input voltage via multichannel IC (PMIC) LP87653-Q1. Despite this PMIC having four rails, phase three is unused and 1.1 VA (where A equals analog for sensitive loads) is generated via low-dropout regulator (LDO) on customer demand. The LDO used for 2.5 VA and 1.1 VA is TPS745-Q1. Both LDOs are powered out of 3.3 V to lower the losses of the LDO 1.1 VA, and two power resistors are added to the input.

Features
  • Automotive power supply to energize a custom ASIC out of 5-V input
  • I/O to enable LMK00804 level translator, for example
  • Individual sequencing is 3.3 V, 2.5 V then 1.1 V (buck and LDO) and start-up of the 1.1-V outputs are delayed by 11 ms
  • Dual-stage differential input filter to attenuate switching frequency and harmonics as well as RF noise
  • I2C bus for control and monitoring on the fly
Output voltage options PMP30819.1 PMP30819.2 PMP30819.3
Vin (Min) (V) 5 5 5
Vin (Max) (V) 5 5 5
Vout (Nom) (V) 1.1 2.5 1.1
Iout (Max) (A) 6 .3 .4
Output Power (W) 6.6 .75 .44
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Integrated Switch^Buck- Synchronous Linear Regulator Linear Regulator
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT289.PDF (2987 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAM3.PDF (231 KB)

Detailed overview of design layout for component placement

TIDMAM2.PDF (239 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAM5.ZIP (939 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG83.ZIP (148 KB)

Design file that contains information on physical board layer of design PCB

TIDMAM4.PDF (1007 KB)

PCB layer plot file used for generating PCB design layout

TIDMAM1.PDF (244 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

LP87563-Q1Automotive multiphase 8A + 4A + 4A buck converter with integrated switches

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS745-Q1Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive Power Supply Reference Design With Three Outputs Using PMIC and LDOs PDF | HTML Jul 13, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos