PMP30817

PMP30817

Design files

Overview

This reference design provides two isolated voltages (6 V at 200 mA, 12 V at 200 mA) from a DC-input supply (10 V - 30 V). By means of zero ohm resistors, a flexible transformer can be configured to change the turns ratio and output voltages without any layout change. The converter enables an isolated DC/DC solution with high density and low component count. No auxiliary transformer winding is required and a 100-V rated primary-side switch is integrated.

Features
  • Provides compact solution due to elimination of optocoupler and transformer auxiliary winding
  • Programmable soft start limits the inrush current drawn by the power supply
  • Rated for up to 200 mA of load current
  • Resistor divider to EN/UVLO to faciltate programmable input voltage UVLO
  • Tested design with available design files and test report
  • Flexible transformer used for easy output voltage change
Output voltage options PMP30817.1 PMP30817.2
Vin (Min) (V) 10 10
Vin (Max) (V) 30 30
Vout (Nom) (V) 6 12.3
Iout (Max) (A) .2 .2
Output Power (W) 1.2 2.46
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Integrated Switch Flyback- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDM886.PDF (304 KB)

Detailed overview of design layout for component placement

TIDM885.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM888.ZIP (578 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG12.ZIP (189 KB)

Design file that contains information on physical board layer of design PCB

TIDM887.PDF (801 KB)

PCB layer plot file used for generating PCB design layout

TIDM884.PDF (143 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM518065-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 10-VDC to 30-VDC Input PSR Flyback Converter With Dual-Output Reference Design PDF | HTML May 4, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos