PMP30720

High efficiency, ultra-wide input (20 VDC to 375 VDC) isolated power supply reference design

PMP30720

Design files

Overview

This reference design uses the UCC28C42 boost controller and the UCC28780 active-clamp flyback controller to generate an isolated output of 24 V at 3.5 A over an ultra-wide input voltage range of 20 V to 375 V. The design also uses the UCC24612 synchronous rectifier controller on the secondary side. Zero voltage switching (ZVS) ensures high efficiency over a wide operating range.                                                                                  

Features
  • Zero voltage switching (ZVS) provides high efficiency (94% peak value)
  • Two-stage power supply allows an extremely wide input range (20 V to 375 V)
  • Adaptive burst-mode feature maintains high efficiency even at light loads
  • Synchronous rectifier using drain-to-source voltage sensing
Output voltage options PMP30720.1
Vin (Min) (V) 20
Vin (Max) (V) 375
Vout (Nom) (V) 24
Iout (Max) (A) 3.5
Output Power (W) 84
Isolated/Non-Isolated Isolated
Input Type DC
Topology Buck- Non Sync^Flyback- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT143.PDF (2693 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM267.PDF (53 KB)

Detailed overview of design layout for component placement

TIDM266.PDF (48 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM269.ZIP (1495 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFN9.ZIP (1465 KB)

Design file that contains information on physical board layer of design PCB

TIDM268.PDF (101 KB)

PCB layer plot file used for generating PCB design layout

TIDM265.PDF (433 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

ATL431LILow-IQ programmable shunt regulator offered in an ultra-small DQN package

Data sheet: PDF | HTML
AC/DC controllers

UCC28C42-Q1Automotive, 20-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
Half-bridge drivers

UCC277121.8-A/2.8-A, 620V half bridge driver with interlock

Data sheet: PDF | HTML
AC/DC controllers

UCC28C52Industrial, 30-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC287801-MHz High Frequency Active Clamp Flyback Controller

Data sheet: PDF | HTML
AC/DC controllers

UCC28C52-Q1Automotive, 30-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC28C42Industrial, 20-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC38C52Commercial, 30-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC38C42Commercial, 20-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 100% duty cycle

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report High Efficiency, Ultra-Wide Input Isolated Power Supply Reference Design Oct 16, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos